- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Foundry Program Partner – IHP
IHP Provides PDKs for Keysight ADS — Dr. René Scholz, Team Leader of Multi-Project Wafer (MPW) & Foundry Service describes how IHP GmbH partners with Keysight Technologies.
Process Design Kits (PDKs) are directly available for download at the IHP customer access portal at https://dk.ihp-microelectronics.com/index.html.
ADS/Virtuoso Interoperable PDKs:
Process Name |
Process Description |
ADS Version (+ forward compatible) |
Schematic/ Layout |
ADS PDK Version |
Electro-Thermal |
---|---|---|---|---|---|
SGB25V(TM1TM2) | A cost-effective 0.25µm technology with npn-HBT breakdown voltage 7 V | 2020+ | Both | Rev1.0.9 | Y |
SG25H3 | A 0.25 µm technology with a set of npn-HBTs ranging from a higher RF performance (fT/fmax= 110/180 GHz) to higher breakdown voltages up to 7 V. | 2020+ | Both | Rev1.1.6 | Y |
SG13S | 0.13µm BiCMOS fT/fmax= 250/300 GHz, 1.2/3.3 V CMOS | 2020+ | Both | Rev1.12.0 | Y |
SG25H4 | A high performance BiCMOS technology. Process is identical to former SG25H1 technology, only Process Design Kit is new. The bipolar module is based on H1 SiGe:C npn HBT’s with up to 190 GHz transit frequencies and up to 220 GHz oscillation frequencies. | 2020+ | Both | Rev1.1.2 | Y |
SG13G2 | 0.13µm BiCMOS fT/fmax= 300/500 GHz, 1.2/3.3 V CMOS | 2020+ | Both | Rev1.2.1 | Y |
Related Links
Return to the RFIC and MMIC EDA Foundry Partners page.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility