Data Sheets
Overview
The Keysight Technologies’ Inc. lithography and nanomanipulation software is a CAD-style package that provides a nanolithography tool for scanning probe microscopy (SPM) researchers. It allows users to sketch various shapes on a canvas (including lines, poly-lines, circles, and boxes) that can then be mapped to a real sample surface. Individual shapes can be assigned a unique set of parameters. Each parameter set is associated with a color for easy visual reference. Accessible parameters include force, probe bias, sample bias or potential, and probe speed. As shown in Figure1, a user-friendly interface enables the user to edit parameters and segment properties, such as start and end points and the order of execution. The software offers users the ability to cut and paste predesigned shapes to assist in the building of more complex patterns. Once designed, shapes can be reused in future experiments and are easily resized.
Features and Benefits
Additional Capabilities
Move-Tip Tool Applications
The move-tip tool provides a complete set of functions for nanomanipulation. With numerous parameter settings, such as force set-point or tip bias, the user can inscribe a line, inscribe a pattern, or manipulate particles in real time.
Applications
Keysight AFM Systems come with a 32–32 bit Windows XP-based software package that incorporates scripting capabilities. Scripting allows the user to program most of the functions in the microscope software and define special sequences of desired action. By combining Keysight’s closed-loop scanners and stages with scripting capability, the user is provided with a unique scripting tool for lithography applications. With predefined parameter settings (including STM/AFM tip bias, force set-point, and more), scripting makes drawing a line or a circle on the sample surface a straightforward procedure.
AFM Instrumentation from Keysight Technologies
Keysight Technologies offers high precision, modular AFM solutions for research, industry, and education. Exceptional worldwide support is provided by experienced application scientists and technical service personnel. Keysight’s leading-edge R&D laboratories are dedicated to the timely introduction and optimization of innovative, easy-to-use AFM technologies.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.