Data Sheets
The D9010USBC USB compliance test software for Infiniium oscilloscopes gives you a fast and reliable way to verify USB electrical specification compliance for your USB 2.0 devices, hosts and hubs. The software executes the official USB-IF software, USBET20 embedded in the oscilloscope.
Easy-to-use interface for fast setup, configuration and automated test Recognized by the USB-IF for USB compliance testing – Award-winning Infiniium ease of use – Test fixtures for USB 1.1 (low- and full-speed), USB 2.0 (high-speed)
With USB compliance test software, you can take the Infiniium oscilloscope you use for everyday debugging and use it to verify USB electrical parameters with the same testing scripts the USB-IF created for official compliance testing at designated workshops. The USB compliance test software has a new setup wizard that allows you to quickly and easily test all facets of electrical compliance of your device, host or hub.
Features
• Setup wizard for quick setup, configuration and test selection
• Comprehensive High Speed, Full Speed and Low Speed Signal tests
• USB V-Bus Inrush and Current tests
• USB V-Bus Droop, Drop and Backdrive Voltage tests
• Incorporates USB-IF USBET Electrical Test Tool
• Automated scope measurement setup
• Test results report generation
• Pass/fail margin analysis
• Test framework that reports multi trial results with full array of statistics for each measurement with worst case measurement result.
Comprehensive Test Coverage
The D9010USBC USB compliance test application automatically configures the oscilloscope for each test and provides results which includes margin and statistical analysis. The test coverage includes electrical, timing and eye diagram tests as stated in the USB 2.0 specification and test specification. The signal is optimized for most accurate test result and measurement repeatability.
Easy Test Definition
The test application enhances the usability of Keysight Infiniium oscilloscopes for testing USB products. The Keysight automated test framework guides you quickly through the steps required to define the setup, perform the tests and view the test results. You can select a category of tests or select an individual test. The user interface is designed to minimize unnecessary reconnections, which will help save test time and minimize potential operator error. You can save the tests and configurations as project files and recall them for quick testing and review previous results.
Configurability and Guided Connection
The USB compliance test application provides flexibility in your test setup. Once you have configured the tests, the connection page will display the connection diagram for the test you have selected. You can also specify the number of test trials and only stop running selected tests when the stop condition is met. The application will save the worst-case test result to help you track down the anomalies in your signals.
Comprehensive Result Analysis
In addition to providing you with measurement results, the compliance test application reports how close your test results are to the specified test limit. You can specify the level at which warnings are to be issued. You are provided a full array of statistics for each measurement.
Thorough Performance Reporting
The USB compliance test application generates HTML reports that captures the performance, status and margins of your device under test. It also captures screenshots of critical measurements of your reference and documentation. This report is suitable for printing and sharing with your test vendors, customers and suppliers.
Automation
You can completely automate execution of your application’s tests and Add-Ins from a separate PC using the included N5452A Remote Interface feature (download free toolkit fromhttps://www.keysight.com/find/rpi).
You can even create and execute automation scripts right inside the application using a convenient built[1]in client. The commands required for each task may be created using a command wizard or from “remote hints” accessible throughout the user interface. Using automation, you can accelerate complex testing scenarios and even automate manual tasks such as: – Opening projects, executing tests and saving results – Executing tests repeatedly while changing configurations – Sending commands to external instruments – Executing tests out of order.
Combine the power of built-in automation and extensibility to transform your application into a complete test suite executive.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.