Technical Overviews
• Analyze Frequency Modulated Continuous Wave (FMCW) radar signals used in automotive radar, industrial, surveillance, aerospace and defense radar applications
• Automatically synchronize to FMCW radar signals comprised of multi-chirp linear FM modulation patterns
• Visualize FMCW signal modulation characteristics and impairment errors within the synchronized amplitude, phase, frequency (FM) and frequency slope (FM Slope) trace results
• Verify all key FMCW signal modulation performance indicators relating to power, time, phase, frequency (FM) and frequency slope rate using a comprehensive FMCW region table
• Accumulate performance data statistics for each reported FMCW metric over single or multiple acquisitions using the FMCW current record statistics and cumulative statistics, along with graphical histogram and trend line trace plots
• Gain deeper insight into your signal’s time and frequency dynamic and spurious performance with powerful and flexible trace views such as spectrogram and cumulative history
• Select from more than 40 Keysight measurement platforms to meet your specific design and test goals
FMCW Radar Analysis
The Keysight 89600 VSA software is a comprehensive set of tools for signal demodulation, vector signal analysis and time domain analysis. Option BHP for Frequency Modulated Continuous Wave (FMCW) radar analysis helps R&D and design verification test engineers quickly and easily make automated modulation quality measurements on multi-chirp linear FM signals according the evolving requirements for radar sensor performance and detection techniques in automotive, aerospace and defense applications. The new 89601BHPC FMCW option provides signal synchronization, quick access to multiple FMCW modulation domain result traces, metrics, statistics, histograms and trend lines. 89600 VSA software with Option BHP provides design engineers more insight into and confidence in product design and quality in a shorter test time and accelerates time to market.
FMCW Radar Technology
FMCW is common in radar applications and is typically used for determining the distance and speed of target objects. For example, automotive companies are developing FMCW radar components, antennas, and sensors for use in adaptive cruise control (ACC), blind spot monitoring, traffic alerts, and even automated driving. These applications are at frequencies of 24 GHz, 77 GHz, and 79 GHz, with wider bandwidths of up to 2 GHz. Other radar applications such as high-resolution image radar, weather monitoring radar, and ground surveillance radar use FMCW signals as well.
Scalable Measurements Across Various Hardware Platforms
The 89600 VSA software is supported by over 40 Keysight measurement platforms at analog and digital baseband, IF, RF and mmWave, so you can select the appropriate hardware necessary to acquire signal data and meet your performance requirements and test margins. To meet the wide bandwidth requirements of FMCW radar analysis, Keysight’s UXA X-Series signal analyzers can offer the highest performance signal analysis capability, with the greatest dynamic range with up to 510 MHz analysis bandwidth. The Keysight Infiniium oscilloscopes and M9703A AXIe wideband digitizers are the ideal solution for even wider bandwidths.
FMCW Radar Analysis in Spectrum and Time Domains
Keysight 89600 VSA software has various analysis capabilities for measuring signal quality and troubleshooting problems with its standard vector analysis and optional modulation analysis. FMCW radar sensor testing can be performed using basic vector analysis in frequency and time domains. Therefore, using the 89600 VSA software with Option BHP to verify measured time, reference and error traces for amplitude, phase, frequency (FM), and FM slope offers an easy way to visually compare multiple linear FM chirps with customized traces.
Statistical Linear FM Analysis
To capture unknown signal errors, irregular events, or intermittent signal events introducing risks to system design integrity, it is essential to use the appropriate analysis and diagnostic tools to record long time samples and monitor trends. Statistical analysis tools provide more insight into your FMCW system with views of various parameters.
Ordering Information
Software licensing and configuration
Flexible licensing and configuration
• Perpetual: License can be used in perpetuity.
• Time-based: License is time limited to a defined period, such as 12-months.
• Node-locked: Allows you to use the license on one specified instrument/computer.
• Transportable: Allows you to use the license on one instrument/computer at a time. This license may be transferred to another instrument/computer using Keysight’s online tool.
• Floating: Allows you to access the license on networked instruments/computers from a server, one at a time. For concurrent access, multiple licenses may be purchased.
• USB portable: Allows you to move the license from one instrument/computer to another by end-user only with certified USB dongle, purchased separately.
• Software support subscription: Allows the license holder access to Keysight technical support and all software upgrades
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.