Configuration Guides
Standard Configurations
The Keysight S9100A 5G Multi-Band Vector Transceiver is available in three standard configurations:
High IF frequencies are provided by using additional High IF input & output connectors that route the signal path through up and down converters, located on a Channel Card, in the Keysight E7770A Common Interface Unit (CIU).
High IF frequencies are provided by using additional High IF input & output connectors that route the signal path through up and down converters, located on a Channel Card, in the Keysight E7770A Common Interface Unit (CIU). This configuration also provides the capability to perform Rx tests with a blocking signal. It can generate a wanted signal and at the same time generate a blocking signal; a wanted signal (produced from the RF Out of a Primary M9410A VXT) is combined with a blocking signal (produced from the RF Out of a Secondary M9410A VXT). The combined wanted and blocking signals are available in all three frequency ranges: FR1, FR2, or High IF.
Support Selection
Accelerate the Win – KeysightCare for Solutions
Keep your engineers on top of ever-changing technologies with access to Keysight technical application experts and a robust online knowledge center available 24/7. Ensure uptime and speed with on-site technical support for the most complex applications, solutions, and systems. Lower the risk of project delays and engineer idle time with committed, priority response times for technical support and accelerated, committed turnaround times for repair and calibration. Gain peace of mind amid evolving technologies with proactive software updates, enhancements, and fixes.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.