Choose a country or area to see content specific to your location
Configuration Guides
N5511A Phase Noise Test System (PNTS)
Overview
The Keysight Technologies, Inc. N5511A Phase Noise Test System (PNTS) is the foundation of test setups that can measure down to kT (-177 dBm/Hz). Its flexible architecture lets you integrate exceptional reference sources—yours or ours—and confidently solve specific challenges faster. This configuration guide contains information to help you configure your N5511A Phase Noise Test System and create solutions that meet your requirements.
Configuring a specific phase noise test system
Using your Keysight sales representative and applications/support engineer, we configure specific solutions to meet your bench or ATE application. The following hardware and software components are selected depending on your measurement requirements.
Keysight N5511A bench or ATE phase noise test system
This step-by-step process will help you configure your N5511A Phase Noise Test System. Tailor the performance to meet your requirements.
Included in the base product
Standard options and accessories come with the N5511A base model at no additional charge and do not need to be ordered. They include:
• N5510A application software with all software features included
• Microwave power splitter 10 GHz – 40 GHz (for CH2)
• 2.9 mm, 50 Ohm cable assembly, 6 inches (for CH2)
• One day of on-site startup assistance
• USB keyboard
• USB mouse
Instrument software control
The base N5511A system automatically includes all instrument control software including the firmware and N5510A application software with all software features included by default.
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.