Keysight Technologies
TS-8989 Automotive Body and Safety Test Reference Solution Configuration Guide
Introduction
This configuration guide contains information to help you configure your body and safety test reference solution with the TS-8989 functional tester, and tailor the system to meet your requirements.
The configuration for this solution primarily uses U8989A which has already a number of pre-configured instruments created for each selection/option, hence the user does not need to consider the individual options of the instruments.
The power supply is configured separately and not included in the U8989A options.
What the solution includes
- 1 x 8-slot PXI chassis
- 1 x 11-slot switch/load chassis
SLU E8782A + PXI M9183A
- Switching for all test nodes
- All voltage/current measurement
- All resistance measurement
PXI M9188A
- Various multipleautomotive sensor signal emulation – up to frequency ~50 kHz
- Dynamic voltage/current source to emulate the corresponding change of hall effect or magnetic field sensors.
SLU U7177A
- Discrete input switches simulation
- 2A load card with current sense capability
Power Supply N6702A/N6951A
3rd party PXI CAN/LIN communication card
- DUT assisted communication
- High speed, low speed or single wire CAN, LIN
PXI M9186A
- Voltage/current source, force voltage/current with measureable sense resistor
- Pin check -> open short and leakage test
PXI M9187A
- 32 channels digital input/output for automatic fixture control
SLU E6176A, U7179A, U7178A
- Various load card for simulation of load effect (motors, lamps, etc.) using resistive/inductive load
- Establish low side, high side or bridge load driver
- Current handling up to 40 A with sense capability
TestExec SL & TS5000 library
- OPUI and data-logging for production operation and data collection
- Manufacturing test sequencer with the features of test plan editor, topology editor, switch manager, and test profiler for test development
- Well-developed TS-5000 library with actions and instrument drivers (IVI, VISA, C, etc.) to support TS family instrumentation