Overview
Expand the capabilities of your PXIe vector signal analyzers (PXI VSAs) with Keysight Technologies, Inc. library of X-Series measurement applications – the same applications used to increase the capability and functionality of its X-Series signal analyzers. Eleven of the most popular applications are now available for use with Keysight’s M9391A PXIe VSA and the new M9393A PXIe performance VSA. When you combine the raw hardware speeds of the PXI VSAs and the X-Series measurement applications for modular instruments, you can test more products in less time while ensuring measurement continuity from design to manufacturing. X-Series measurement applications for modular instruments transform PXI VSAs into standards based RF transmitter testers. They provide fast RF conformance measurements to help you test your components and devices in high-volume manufacturing. Use these applications with your new PXI VSA and achieve measurement consistency and integrity across your design and test flow.
Benefits of X-Series Measurement Applications for Modular Instruments
Innovative speed optimized drivers and a unique resource manager provide direct access to hardware drivers for fastest power and spectrum based measurements, while simultaneously using the X-Series applications for fast modulation quality measurements. The X-Series measurement applications for modular instruments are the same as those available for Keysight’s X-Series signal analyzers. Consistent and intuitive user interfaces reduce the need for re-training or familiarization and also simplify measurement setup. Programming consistency including SCPI compatibility across platforms to enable software re-use from bench top to modular and speed test system development. This consistency reduces risk in the transition from development phase to manufacturing.
M9080B LTE/LTE-A FDD
- Supports 3GPP Release 11 LTE and LTE-Advanced standards
- Downlink and uplink analysis in a single option
- Transmitter characteristic measurements including
- NEW: Cumulative ACLR (CACLR) and cumulative SEM for intra-band non-contiguous carrier aggregation
- Base station (eNB): EVM, freq error, DL RS power, RSTP, OSTP, SEM, ACLR
- User equipment: EVM, freq error, I/Q offset, in-band emissions, SEM, on/off time mask, ACLR
- Multiple, color-coded result views: EVM vs. subcarrier, symbol, slow, resource block
- Transport layer channel decoding
M9082B LTE/LTE-A TDD
- Supports 3GPP Release 11 LTE and LTE-Advanced standards
- Downlink and uplink analysis in a single option
- All DL/UL and special subframe length configurations
- Transmitter characteristic measurements including
- NEW: Cumulative ACLR (CACLR) and cumulative SEM for intra-band non-contiguous carrier aggregation
- Base station (eNB): EVM, freq error, DL RS power, RSTP, OSTP, transmit on/off power, SEM, ACLR
- User equipment: EVM, freq error, I/Q offset, in-band emissions, SEM, on/off time mask, ACLR
- Multiple, color-coded result views: EVM vs. subcarrier, symbol, slow, resource block
- Transport layer channel decoding
M9073A W-CDMA/HSPA+
- W-CDMA, HSPA and HSPA+ per 3GPP release 99 to 8
- Downlink and uplink analysis in a single option
- Transmitter measurements including
- Downlink: EVM, freq error, CPICH power, 64 QAM RCDE, SEM, ACLR
- Uplink: EVM, freq error, PkCDE, RCDE, slot power, SEM, ACLR
- Automatic detection of all channels and signals
M9071A GSM/EDGE/EVO
- GSM, EDGE and EDGE Evolution per 3GPP GERAN standard
- Analysis of both base and mobile stations in a single option
- Transmitter measurements including
- Base station: EVM, phase and frequency error, output RF spectrum (ORFS), power vs. time (PvT)
- Mobile station: EVM, phase and frequency error, ORFS, PvT, TX band spur
- Multicarrier BTS (MCBTS) and adaptive QPSK (AQPSK) modulated VAMOS measurements per release 9 of 3GPP TS 45 standard
M9079A TD-SCDMA/HSPA
- TD-SCDMA, TD-HSDPA/HSUPA/8PSK per 3GPP release 99 to 8
- Downlink and uplink analysis in a single option
- Transmitter measurements including
- Downlink: EVM, freq error, power vs. time, transmit power, code domain power, SEM, ACLR
- Uplink: EVM, freq stability, transmit on/off power, PkCDE, SEM, ACLR
- Multiple result views: constallation, diagram, code domain, numeric display, spectrum, time domain
M9076A 1xEV-DO
- 1xEV-DO per rel 0, rev A and rev B of 3GPP2 standard
- Analysis of both forward link and reverse link analysis in a single option
- Transmitter measurements with pass/fail per 3GPP2 standard including
- Modulation accuracy: composite EVM and Rho, CDP, CDE, I/Q chip error
- Code doman power: displayed in Hadamard code or bitreverse order
- Power and spectrum measurements: channel power, ACP, SEM and spurious emissions
M9072A cdma2000/cdmaOne
- cdma2000 and cdmaOne per 3GPP release A
- Analysis of both forward link and reverse link analysis in a single option
- Transmitter measurements with pass/fail per 3GPP2 standard including
- Modulation accuracy: composite EVM, Rho, frequency error, I/Q offset
- Code doman power: displayed in Hadamard code or bitreverse order
- Power and spectrum measurements: channel power, ACP, SEM and spurious emissions
Wireless Connectivity M9077A WLAN 802.11a/b/g/n/ac
- IEEE 802.11a/b/g/n/ac standard
- Standards based measurements with pass/fail tests
- I/Q demodulation measurements: modultion accuracy, power vs. time, spectral flatness, power stat, CCDF
- Swept spectrum measurements: spectrum emissions mask, spurious emissions, occupied bandwidth, channel power
- Legacy/mixed/greenfield mode for 802.11n signals
- Full support for 802.11ac with 20/40/80/160 MHz, 80+80 MHz and 256 QAM
- Custom demodulation settings for analyzing 802.11j, turbo mode, 802.11p signals