Technical Overviews
Easy High Power Pulsed IV Measurement Using the Keysight B1500A’s HV-SPGU Module
Characterizing high power devices such as high electron mobility transistors (HEMTs) requires extremely high voltage and current measurement capabilities. Unfortunately, conventional DC measurement techniques can create device self-heating and charge trapping effects that cause the measured device behavior to deviate from that exhibited under normal operating conditions. Accurate characterization of these types of high-power devices requires pulsed current (I) and voltage (V) measurements with short measurement times and small duty cycles.
Until recently, solutions for fast pulsed IV measurement consisted of a collection of equipment that typically included a precision pulse generator, an oscilloscope, and some sort of DC source/monitor. This solution has many drawbacks, including complex cabling arrangements and the need for some sort of software to integrate everything together. The Keysight Technologies, Inc. B1525A high voltage semiconductor pulse generator unit (HV-SPGU), which is a plug-in module for B1500A semiconductor device analyzer mainframe, eliminates these issues and allows you to focus on your real goal: parametric measurement and analysis.
Features
Figure 4 shows examples of pulsed Id-Vd and Id-Vg measurements on a pseudomorphic HEMT (pHEMT) performed on wafer.
Note.
System Configuration
The solution consists of the following items:
B1500A Semiconductor Device Analyzer
B1525A HV-SPGU Module
EasyEXPERT/Desktop EasyEXPERT 3.2 or later* (Included with the B1500A)
EasyEXPERT HV-SPGU pulsed IV application tests*
SMA cables to connect the B1525A outputs to the DUT.
Conclusion
Using the HV-SPGU’s output voltage monitor function, high power pulsed IV testing can be achieved without any other external equipment or complex cabling. You can get measurement results easily and quickly by connecting the HV-SPGU’s SMA outputs directly to your DUT and by using the EasyEXPERT HV-SPGU pulsed IV application tests that Keysight provides free of charge.
Keysight has several pulsed IV solutions to meet a wide variety pulse width and measurement requirements, so please refer to the Keysight Pulsed-IV Parametric Test Solution Selection Guide (5990-3672EN) to determine the best solution to meet your needs.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.