Highlights

Beyond RF to Microwave and Millimeter-Wave Frequencies

The Keysight E5053A is a microwave downconverter associated with the E5052B signal source analyzer (SSA). If your signal source design and test requires microwave or millimeter-wave frequencies, the E5053A allows you to extend the frequency range of the instrument. 

  • Expands the maximum frequency of the E5052B to 26.5 GHz
  • Cross-correlation technique enhances phase noise sensitivity to microwave and millimeter-wave frequencies
  • All functions of the E5052B SSA are seamlessly integrated into the instrument's user interface
  • Works with the 11970 series harmonic mixers

Key Specifications

Phase Noise Sensitivity
-167 dBc/Hz (SPD, RF=3 GHz, @100 MHz offset) -151 dBc/Hz (SPD, RF=26.5 GHz, @100 MHz offset)
Reference Source
Built-in
Transient/RF Transient Measurements
Frequency, RF Power, Phase
Measurement Functions
Phase noise
Baseband noise
AM noise
Transient
DC current
Spectrum monitor
VCO characterization
Phase Noise Sensitivity
Reference Source
Transient/RF Transient Measurements
Measurement Functions
-167 dBc/Hz (SPD, RF=3 GHz, @100 MHz offset) -151 dBc/Hz (SPD, RF=26.5 GHz, @100 MHz offset)
Built-in
Frequency, RF Power, Phase
Phase noise
Baseband noise
AM noise
Transient
DC current
Spectrum monitor
VCO characterization
View More
Cross correlation:
Yes with E5052B
Input frequency range:
3 GHz to 26.5 GHz, to 110 GHz with external mixer
Maximum Frequency:
26.5 GHz
Measurement Functions:
Phase noise
Baseband noise
AM noise
Transient
DC current
Spectrum monitor
VCO characterization
Other Features:
E5001A Precision Clock Jitter Analysis
Phase Noise Sensitivity:
-167 dBc/Hz (SPD, RF=3 GHz, @100 MHz offset) -151 dBc/Hz (SPD, RF=26.5 GHz, @100 MHz offset)
Reference Source:
Built-in
Transient/RF Transient Measurements:
Frequency, RF Power, Phase

Standard Configurations

E5053A Microwave Downconverter

Interested in a E5053A?

Featured Resources

Want help or have questions?