- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
PathWave Model QA (MQA) 2020 Update 1.0 Product Release
Highlights
PathWave Model QA 2020 Update 1.0 includes the following new features and major enhancements:
- Enhancements on Mdm Filter
- New function RenameX() is added to change name of the loop variables with the given target and return a new target
- Adds the support for Python 3.6.8
PathWave Model QA 2020 Update 1.0 is available now.
To download the Current Version, select the Trials & Licenses tab above, then click the Details & Download button.
Description
Introducing PathWave Model QA 2020 Update 1.0
PathWave Model QA 2020 Update 1.0 adds the support for simple mdm data processing, the new function RenameX() and Python 3.6.8.
- Enhancements on Mdm Filter
- List information displays all the output items
- Allows simple math operation to output items
Figure 1. MDM Data Filter.
- New rule RenameX() function is added. This new function is used to change name of the loop variables with the given target and return a new target.
- RenameX( Oldtarget, "X=>Xnewname" ) # add alias to X with an operator '=>'
- RenameX( Oldtarget, "X1<=>X2" ) # transfer names between X1 and X2 with operator '<=>'
- Adds the support for Python 3.6.8 for the pymqa module, besides the Python 2.7 and 3.5.4.
- Supports auto match model type for subckt model in Perl report generation function.
Get Started
If you are ready to get started using PathWave Model QA, click Trials & Licenses > Details & Download > Request Free Trial License.
Looking for another version? View other Product Versions.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility