Column Control DTX

Infiniium 9000 Series Oscilloscopes

Technical Overviews

Designed to fit your environment 

  • Biggest screen in class (15” XGA) 
  • Touchscreen with 1024x768 resolution 
  • Thin
  •  Light (26 lbs) 
  • knob per channel 
  • Convenient USB and other connectivity 
  • Quiet fans (30 db in front) 

3 instruments in 1 box

 Scope: Powerful Ininiium features coupled with superior specs for precise signal representation.

 Logic analyzer: 16 fully integrated digital channels to see critical data values and timing relationships 

Protocol analyzer: World’s irst scopebased protocol viewer with multi-tab viewing to quickly drill down and move between protocol and physical layers. Widest range of debug and compliance apps: Tailor your scope to simplify debug and compliance testing today and in the future with the industry’s widest range of application software. 

  1. Press Default Setup.
  2. Press AutoScale.
  3. Adjust timebase to about 10 us/div anddelay to get the following display ofUSB signals.
  4. Drag and drop the rise timemeasurement icon onto the signalto demonstrate quick measurements.
  5. Expand the measurement tab window.Highlight the Measure menu at the topof the screen to illuminate the dropdown menus and walk through some ofthe measurements.
  6. Highlight the Analyze menu at
  7. the top of the screen to show rich
  8. feature set here also.
  9. Highlight the Trigger menu at thetop of the screen, click on setuptrigger and point out triggershortcuts and gallery.
  10. then choose IniniiScan and selectZone Qualify from the menu. Draw a box around area where signals occur when you move the mouse and select AND Must Intersect from the Zone 1 menu choice. Powerful hardware triggering combined with IniniiScan event triggering makes for eficient troubleshooting.
  11. Highlight the Setup tab at the topof the screen and select Acquisition.
  12. Change the Analog Memory Depth setting to Manual and select Max.Close the setup screen and adjust the timebase to about 1 ms/div to show multiple bursts on screen.
  13.  Press the zoom button to see detail for one of the bursts. Responsive deep memory allows you to take advantage of your investment to zero in on the details when needed

Protocol Analyzer Demonstration

Time-aligned physical and protocol views

Broadest support available

Industry’s only multi-tab viewer on scope

Mixed-Signal Oscilloscope (Logic Analyzer)

Demonstration

16 integrated, time-aligned channels

2 GSa/s • 128 Mpts per channel

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.

Column Control DTX