주요특징

  • Fail Safe: Fail-to-Wire 네트워크 포트 아키텍처로 바이패스 스위치 전원 장애로 인해 트래픽이 중단되지 않도록 보장
  • 다기능 하드웨어: 내장된 탭, 재생 및 집계 기능을 통해 아웃오브밴드(out-of-band) 툴 제공
  • 모듈식 설계: 4개, 8개 또는 12개의 바이패스 스위치를 배치할 수 있는 섀시당 최대 3개의 모듈을 지원하는 컴팩트한 1U 설계
  • 향상된 광학 성능: 고유한 바이패스 기능을 통해 링크 및 패킷 무결성을 보장하는 동시에 파이버 실행을 더욱 확장할 수 있습니다.
  • 이중 전원: 핫 스왑 가능한 내장 전원 공급 장치는 현장에서 교체 및 중복이 가능하며 AC 및 DC 모델로 제공됩니다.
  • IFCM: 중앙 집중식 iBypass 스위치 관리 도구와 호환 가능

Build a Bridge Between Your Network and Inline Tools

Problem: Monitoring Tools Add Failure Points to Strained, Mission-Critical Networks

Solution: Increase Network Uptime with a Very High Density, Flexible Bypass Platform

Get fail-safe inline protection for all network monitoring tools with our very-high-density bypass switch, iBypass VHD.

You’ll improve overall network reliability, increase application availability, and add the convenience and cost savings of remote monitoring and control — all important requirements for any enterprise deployment.

Bypass VHD Desktop
iByPass screenshot

Example of a High Availability (HA) deployment showing two firewalls in ACTIVE-STANDBY and an IPS acting in series to the other two. This also shows a HA configuration for the network links.

Our iBypass VHD provides built-in tap, regeneration, and aggregation functions and the following unique capabilities:

Preconfigured Heartbeats

Preconfigured to work with security tools through a single click, reducing setup times and eliminating potential errors during deployment. Ixia is the only bypass switch vendor with preset, integrated security tool heartbeats built into the user interface.

Central Management Support

Our Fabric Controller Centralized Manager, the only central management tool for bypass switches, simplifies and speeds iBypass VHD configuration and management of tens to hundreds of devices. This is a necessary requirement for any large-scale deployment and is available for all Ixia iBypass switches.

Very High Density

Highest density 10G bypass switch, supporting up to 12 x 10G bypass switches in 1U. This maximizes valuable data center real estate, reducing rack cost for large-scale deployments.

주요 사양

100G Fiber
NO
10G Fiber
예
1G Copper
예
1G Fiber
예
40G Fiber
NO
Easy to use with GUI
예
100G Fiber
10G Fiber
1G Copper
1G Fiber
40G Fiber
Easy to use with GUI
NO
예
예
예
NO
예
더 보기
100G Fiber:
NO
10G Fiber:
예
1G Copper:
예
1G Fiber:
예
40G Fiber:
NO
Easy to use with GUI:
예
High Availability:
Active/Active or Active/Standby
Link Fault Detect:
예
Max Number of Monitor Ports:
24
Max Number of Network Ports:
24
Max number of units in 1U:
3
Media Type:
SFP+
Media conversion on Network Ports:
예
Modular design:
예
Speed:
1G Fiber Single or Multi Mode; 10G Fiber Single or Multi Mode; 1G Cooper
bypass switch iBypass Very high density (VHD)

Interested in a iBypass VHD?

Want help or have questions?