Power Integrity EM Professional (PIPro)

Ensure stable power delivery from DC to GHz for optimal system performance.

Power Integrity EM Professional (PIPro) on laptop

Why Use Power Integrity EM Professional (PIPro)

Build confidence in power delivery network performance.

PIPro empowers engineers to design reliable end-to-end power delivery networks (PDN) with unmatched speed, accuracy, and insight. Leveraging advanced electromagnetic, circuit, and thermal simulation technologies, PIPro helps engineers identify IR drop, resonance, current density plots, dynamic sync behaviors, power distribution bottlenecks, and EMI performance early in the design cycle. Its scalable architecture delivers the performance needed to analyze large, complex designs while maintaining the fidelity required for confident design decisions. PIPro provides a comprehensive view of power delivery behavior, enabling engineers to accelerate design closure, reduce costly redesigns, and ensure robust system operation before hardware is built.

Resources to Get You Started

What’s New in Power Integrity EM Professional (PIPro)

Discover the latest release designed to help engineers work faster, simulate more accurately, and accelerate product development.

Explore Power Integrity EM Professional (PIPro) Bundles

EDA software bundles provide designers with pre-configured combinations targeted to a specific design workflow.

Image of  PathWave ADS Core + EM Design + Layout + HSD Ckt Sim + PIPro
PathWave ADS Core + EM Design + Layout + HSD Ckt Sim + PIPro
Model
W3623B

W3623B is a Power Integrity bundle, equipped with high-speed serial channel simulation. The EM analysis in PIPro is faster than general purpose EM tools.

Image of  PathWave ADS Core, EM Design, Layout, HSD Ckt Sim, SIPro, PIPro
PathWave ADS Core, EM Design, Layout, HSD Ckt Sim, SIPro, PIPro
Model
W3625B

고속 직렬 신호 무결성 및 전력 무결성을 위한 레이아웃 후 EM 검증을 포함합니다.

Image of  PathWave ADS Core, EM Design, Layout, HSD Ckt Sim, 메모리, SIPro, PIPro
PathWave ADS Core, EM Design, Layout, HSD Ckt Sim, 메모리, SIPro, PIPro
Model
W3626B

고속 직렬, 메모리, 신호 무결성 및 전력 무결성을 위한 레이아웃 후 검증을 포함합니다.

Image of  PathWave ADS Core + EM Design + Layout + HSD Ckt Sim + SIPro + PIPro + FEM
PathWave ADS Core + EM Design + Layout + HSD Ckt Sim + SIPro + PIPro + FEM
Model
W3627B

W3627B includes post-layout verification for high-speed serial, and a highest accuracy EM simulation using the FEM simulator for 3D components like connectors.

Have Questions? We've Got Answers

Model, simulate, and optimize with EDA software.

Talk to our team to find the right solution for your design needs, get a personalized quote, or request a free trial.