Automate DDR memory channel analysis, compliance, and optimization with confidence.
ADS Memory Designer is an intelligent, end-to-end workflow solution for next-generation memory systems. Supporting DDR, LPDDR, GDDR, HBM, NAND flash memory interfaces. it enables engineers to design, simulate, validate, and perform compliance testing within a single unified design environment for end-to-end memory systems. Advanced simulation technologies including forwarded clocking, jitter tracking, equalization, and crosstalk analysis, deliver the accuracy needed for first-pass success and reduced design iterations. Smart components, bus-aware connectivity, automated probe setup, report generation capabilities dramatically accelerate design setup and parameterization minimizing engineering effort from design exploration through compliance validation. Only Keysight bridges simulation and measurement with the same proven measurement science across virtual and physical validation, enabling precise simulation-to-hardware correlation and greater design confidence.
Configure memory simulations quickly with minimal manual effort.
Analyze modern DDR5 and LPDDR5 memory interfaces accurately.
Model CTLE, DFE, and transmitter equalization effects.
Evaluate channel interference and signal integrity impacts.
Optimize channels, vias, and stackups before prototyping.
Validate designs against DDR specifications efficiently.
Next-generation memories are a disruptive technology, and both simulation technologies and workflows need to adapt. Keysight is your number one partner for a complete design and test workflow for DDR, to shorten the design cycle and reduce project delays. Keysight ADS Memory Designer is a predictive, productive, and insightful platform to enable you to easily simulate your DDR designs. Reduce clicks, get accurate results and avoid board failures using Keysight – your best partner with solutions in all DDR5 touchpoints.
Keysight ADS Memory Designer streamlines DDR memory channel design and verification by automating simulation setup, including bus wiring, IBIS/IBIS-AMI models, channel configuration, and compliance analysis. It helps engineers evaluate complex memory interfaces more efficiently and reach design sign-off with greater confidence.
The solution is built to address the challenges of next-generation memory standards, including DDR5 and LPDDR5. It supports advanced equalization techniques such as CTLE and DFE, models high-speed signaling behavior, and evaluates timing and voltage margins at extremely low bit error rates.
As memory data rates continue to increase, design margins shrink and crosstalk consumes a larger portion of available signal integrity margin. ADS Memory Designer helps engineers accurately analyze these effects, reducing eye closure and improving confidence in DDR channel performance.
Yes. ADS Memory Designer provides a predictive and productive workflow that minimizes manual setup and reduces design iterations. By identifying issues earlier and enabling comprehensive validation before prototyping, teams can accelerate time-to-market and lower development risk.
Yes. The software enables automated DDR compliance testing using Keysight's compliance methodologies and measurement science. This helps engineers validate designs against required specifications and increase confidence that memory systems will meet performance requirements before manufacturing.
무엇을 찾고 있습니까?