검색 결과 페이지입니다. .
추천 검색 결과 보기:
무엇을 찾고 있습니까?
추천 검색어
No product matches found - System Exception
일치하는 컨텐츠
U1782B SMD Tweezer
해당 이미지가 없습니다.
Use with the U1700 handheld capacitor and handheld LCR meter to easily measure SMD-type components
Use with the U1700 handheld capacitor and handheld LCR meter to easily measure SMD-type components
HIGHLIGHTS
- Length: 815mm
- Measurement Accuracy for Capacitance (Tweezers Open) <0.7pF, Resistance (Tweezers Short) <0.5Ω, Inductance (Tweezers Short) <1.2µH
- Tweezer for testing capacitance, inductance or resistance of SMD components
- Guard ends to be connected to guard terminals of meter for better noise immunity
The Keysight U1782B is a tweezer to be used with the U1700 Series Handheld Capacitor and Handheld LCR Meters. For better noise immunity, the tweezer has a GUARD end to be connected to the meter´s GUARD terminal. The tweezer has redesigned with new shielded rigid cable to improve the usability and measurement stability.
Learn more about LCR Meter & Impedance Measurement Product Accessories
역량확대
다른 도움이 필요하십니까?