• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        자세한 내용
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    • C1282A ASUR Reliability Data Analyzer (ASUR RDA) [단종]
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
    C1282A ASUR Reliability Data Analyzer (ASUR RDA)

    제품상태
    단종
    단종
    Technical Support
    기술 지원
    Prev
    대체
    Image for
    이 제품에 대한 교체 모델을 찾을 수 없습니다.
    문의하기
    Next
    • 개요 및 특징
    • 구매 후 업그레이드
    • 리소스

    HIGHLIGHTS

    Parametric reliability analysis

    • Supports ASUR SDR and ASUR PDR data
    • Easy to use
    • Get reliability analysis fast

    ASUR RDA provide the data analysis for the ASUR Total Solution

    ASUR RDA is a high-performance, low-cost, accelerated reliability and parametric test data analysis solution. This “Reliability Aware” product is optimized for reliability analysis. ASUR RDA speeds lifetime extraction for faster test cycle time and time-to-decisions.

    ASUR RDA for Seamless Reliability Analysis

    ASUR RDA provides powerful, built-in EM, HCI and dielectric statistical distribution plotting and lifetime extraction. Advanced filtering, macro data manipulation and plotting capabilities are tailored for semiconductor reliability test and analysis. Filtering allows large datasets to be pared down to specific analysis datasets and tasks. Macros can be applied to both scalar and vector data over time. Plotting includes wafer mapping and reliability statistical plots. Data tunneling allows outliers and novel points to be traced back to specific wafer die locations, lots and tests facilitating process optimization and failure analysis based on reliability.

    Keysight ASUR RDA is post-test statistical and physical analysis software. It aids in the analysis of production, development or qualification test data taken by the Keysight ASUR test software.

    With a GUI interface and PDQ-WLR database links, access to the source of unusual or defective data is literally a mouse click away.

    Click on the defective data and the source of this data (e.g. lot, wafer, site, date, operation, etc.) is displayed. If the I-V curve used to generate the data point is stored, one more mouse click will reveal this information. These features make ASUR RDA post-measurement analysis capability sophisticated and easy-to-use.

    Keysight ASUR RDA provides standard statistical analysis graphical tools such as Log-Normal Cumulative Distribution Function (CDF) plots with Least Squares Fit (LSF). Since the operation is simple and GUI-based, complicated statistical analysis required for reliability can be done without much knowledge about the statistical theory. For example, the fit can be graphically changed to fit the main or defective population. Then, clicking on outlying data quickly identifies its source.

    In addition to the statistical analysis tools, Keysight ASUR RDA provides physical reliability analysis capability. Physical reliability parameters are easily determined for the following:

    • Hot-Carrier Degradation Lifetime extraction (Ib, 1/Vd and Ig model)
    • Electromigration activation energy and lifetime extraction

    In addition, a unique and easy-to-use graphical calculator provides advanced users with the capability to perform mathematical operations on any set of data variables. Frequently used functions can be stored and accessed as macros in the calculator window. This gives the user significant freedom in defining new acceleration models and extracting the parameters. Direct extraction to and import of spreadsheet data further enhances the customization.

    Keysight ASUR RDA also supports trend charts for Statistical Process Control (SPC) in a production environment. Keysight ASUR RDA provides complete data manipulation capability including data merge (from different lots, tests, processes, etc.); data filter for filtering of useful/defect/bad data from the group; data sorting and data extraction with simple graphical operation.

    ASUR RDA has features and support including:

    • Seamless integration with ASUR SDR and PDR test platforms—provides a common integrated reliability analysis tool
    • Supports single-site or multi-site test results
    • Apply filtering macros to vector or scalar data
    • Visual data analysis representation of filters and display frames
    • Save analysis steps as methods
    • Plot multiple overlayed vector sets such as Id vs. Vg over time
    • Built-in statistical distributions: Weibull
    • Wafer mapping of single or multiple wafers; overlay multiple wafers
    • Built-in WLR analysis: EM, HCI, oxide lifetime
    • Quickly identify and isolate outliers
    • Quickly and efficiently tunnel through very large data sets
    • ASCII file input formats
    • Excel exporting of data sets
    • Data Sort, Limit, Extract
    • Graphical Data Calculator with scientific functions
    • X-Y-plots on any variable or calculated variable with Least Square Fit (LSF) of graphically specified range of data
    • Log-Normal Cumulative Distribution Function (CDF) plots with LSF on any range of data
    • Normal CDF plots
    • Weibull distribution
    • Extreme Value distribution. A plot with LSF on selected range and confidence bound is shown
    • Histogram plot
    • Full-color single or lot report wafer maps
    • EM activation energy analysis with lifetime prediction plot
    • HCI lifetime analysis
    • Confidence bounds (upper, lower, both) for all plots with LSF on any visually specified range
    • Statistical Process Control (SPC) trend charts
    • CSV and xgraph for raw measurement data display
    • Presentation-quality graphics: export as GIF, TIFF, EPS for ASUR RDA on HPUX/Linux; also EMF for ASUR RDA on windows