What are you looking for?
S96086B Gain-Compression Measurements
The S96086B, gain compression measurements provides fast and accurate characterization of input power, output power, gain, and phase at the compression point of an amplifier, over a specified frequency and power range, with a simple setup
Starting from
HIGHLIGHTS
- Fast and convenient measurements with GCA's SMART Sweep
- Highly accurate results with a guided calibration - power and mismatch correction
- Complete amplifier characterization with 2-dimensional (2D) sweeps, choice of sweep frequency per power, or sweep power per frequency
- Flexibility with a variety of compression algorithms - compression from linear gain, maximum gain, or X/Y compression
The S96086B adds the software capabilities for the gain compression application (GCA). GCA provides fast and accurate input power, output power, gain, and phase at the compression point of an amplifier or frequency converter, over a specified frequency and power range, with a simple setup. GCA eliminates the problems of lengthy test times and inconvenient setups by providing SMART Sweep that is easy-to-use, fast and accurate. GCA also includes a guided calibration that corrects for absolute power levels, frequency response, and mismatch errors.
Learn more about Keysight Network Analyzer Software
Free Trials
• Get 30-day free trial license
• Enables software application on your ENA vector network analyzer
Interested in a S96086B?
Extend the Capabilities for your Gain-Compression Measurements
Featured Resources
Want help or have questions?