The M9410A/M9411A/M9415A service pack is a software package with FPGA downgrade tool for M9410A/M9411A/M9415A software/hardware compatibility. The instrument software installed on the controller can only recognize the module with its corresponding or older FPGA version(s). If user wants to use early released firmware (version ≤ M.33.xx) with module which has newer FPGA version, the service pack must be installed to downgrade the module FPGA to comply with the current software version. The scenarios include:

1. Receive a newly shipped module from Keysight. Want to use early released instrument software on the controller to work with the module.

2. Receive a module which ever worked with newer instrument software compared with the version installed on the current controller.

3. Downgrade the instrument software on the controller and want to work with existing module.

The service pack will be updated continuously once there are new FPGA released for new modules. Check and install new service pack again even with same version of instrument software if you want to work with new modules.

Refer to “M9410A/M9411A/M9415A Service Pack and FPGA Downgrade Instructions” for detailed instructions.
 

キーサイトは、最新のバグ修正とセキュリティパッチを含む、利用可能な最新バージョンを使用することをお勧めします。
リリース バージョン 内容
2026-03-02 11 Works with FPGA downgrade from M.43.xx as highest version
リリース バージョン
2026-03-02 11
Version Description
Works with FPGA downgrade from M.43.xx as highest version

ダウンロード方法

  • Download and transfer the file to the PC or embedded controller using a USB storage device

インストール方法

  • See Supporting Documentation

ライセンス

  • Does Not Require a License

Installs on: PC / Instrument

OS

  • Windows 7
  • Windows 10

対象測定器

  • M9410A
  • M9411A
  • M9415A

ダウンロード方法

  • Download and transfer the file to the PC or embedded controller using a USB storage device

インストール方法

  • See Supporting Documentation

ライセンス

  • Does Not Require a License

Installs on: PC / Instrument

OS

  • Windows 7
  • Windows 10

対象測定器

  • M9410A
  • M9411A
  • M9415A

ダウンロード方法

  • Download and transfer the file to the PC or embedded controller using a USB storage device

インストール方法

  • See Supporting Documentation

ライセンス

  • Does Not Require a License

Installs on: PC / Instrument

OS

  • Windows 7
  • Windows 10

対象測定器

  • M9410A
  • M9411A
  • M9415A

ダウンロード方法

  • Download and transfer the file to the PC or embedded controller using a USB storage device

インストール方法

  • See Supporting Documentation

ライセンス

  • Does Not Require a License

Installs on: PC / Instrument

OS

  • Windows 7
  • Windows 10

対象測定器

  • M9410A
  • M9411A
  • M9415A

ダウンロード方法

  • Download and transfer the file to the PC or embedded controller using a USB storage device

インストール方法

  • See Supporting Documentation

ライセンス

  • Does Not Require a License

Installs on: PC / Instrument

OS

  • Windows 7
  • Windows 10

対象測定器

  • M9410A
  • M9411A
  • M9415A

ダウンロード方法

  • Download and transfer the file to the PC or embedded controller using a USB storage device

インストール方法

  • See Supporting Documentation

ライセンス

  • Does Not Require a License

Installs on: PC / Instrument

OS

  • Windows 7
  • Windows 10

対象測定器

  • M9410A
  • M9411A
  • M9415A

ダウンロード方法

  • Download and transfer the file to the PC or embedded controller using a USB storage device

インストール方法

  • See Supporting Documentation

ライセンス

  • Does Not Require a License

Installs on: PC / Instrument

OS

  • Windows 7
  • Windows 10

対象測定器

  • M9410A
  • M9411A
  • M9415A

ダウンロード方法

  • Download and transfer the file to the PC or embedded controller using a USB storage device

インストール方法

  • See Supporting Documentation

ライセンス

  • Does Not Require a License

Installs on: PC / Instrument

OS

  • Windows 7
  • Windows 10

対象測定器

  • M9410A
  • M9411A
SHOW MORE