What are you looking for?
The KS2201A PathWave Test Sync Executive software is designed for precise timing and synchronization of multi-channel measurement systems used in quantum computing, MIMO, beamforming, and other advanced applications. It offers API-based access for system developers, leveraging Keysight's Hard Virtual Instrument (HVI) technology.
The 2026 version maintains the same per-instrument licensing requirements as previous versions. It continues to support M3xxxx PXIe modules with hardware options. This version requires the M9032A/33A PXIe System Sync Modules for multiple chassis. Additionally, the new M904x PXIe chassis family, including the optional High Performance Reference Clock source and the configuration of clock outputs, is supported.
ダウンロード方法
- Click the download button
- Select run or save
インストール方法
- Run the downloaded installer and follow the installer instructions
ライセンス
- Requires a License
説明資料
Installs on: PC
OS
- Windows 10 (64-bit) Pro & Enterprise
- Windows 11 (64-bit) Pro & Enterprise
前提知識
対象測定器
- M310x, M320x, M330x, M520x, M530x