Case Studies
Arbe's 4D radar chipset delivers high-resolution imaging using a large channel array, proprietary modulation, and high dynamic range. Testing a chipset with 76-81 GHz coverage required a radar target simulator with exceptional mmWave performance.
Arbe selected the Keysight E8719A Radar Target Solution (RTS), along with the U9361M Rcal receiver calibrator and PathWave manufacturing software, to test its 4D imaging radar chipset from design through manufacturing.
Radar target simulation technology plays a crucial role in the design validation stage of radar chipsets and the manufacturing stage of radar sensor modules by accurately simulating real-world targets.
The Arbe 4D radar chipset provides high-resolution azimuth and elevation imaging using a large channel array, proprietary modulation, and high dynamic range. To test a high performance chipset with 76-81 GHz coverage, Arbe required a radar target simulator with exceptional millimeter wave (mmWave) performance.
何をお探しですか?