Buying Guides
The Signal, Spectrum, and Wireless Analyzers Buying Guide helps engineers select the right Keysight analyzer based on measurement requirements, frequency coverage, analysis bandwidth, phase noise, noise floor, real-time spectrum analysis, and application complexity. The guide organizes Keysight benchtop signal and spectrum analyzers into three performance grades: Essential, Expert, and Pro. Each grade supports a different level of RF and microwave measurement work, from general-purpose spectrum analysis to complex wideband signal exploration, next-generation wireless validation, aerospace and defense testing, and advanced research.
The guide explains that selecting a signal or spectrum analyzer depends on the accuracy, bandwidth, frequency range, and real-time analysis required by the application. Essential analyzers are positioned for affordable and versatile RF testing. The XA1 and XA3 classes support maximum frequencies from 4 GHz to 50 GHz and maximum analysis bandwidth from 1 MHz to 510 MHz. These analyzers support fast sweeps and more than 75 signal standards, making them appropriate for everyday RF measurements, signal monitoring, device characterization, component testing, and general debugging.
Expert analyzers include the XA5 class, with PXA and PXE models that support frequencies up to 55 GHz and analysis bandwidth up to 2 GHz. Expert analyzers build on Essential capabilities with wider analysis bandwidth, real-time spectrum analysis, multi-touch usability, and application-specific software. The buying guide positions Expert analyzers for higher-level debugging, transient signal capture, emissions testing, harmonic analysis, radar development, compliance testing, telecommunications, aerospace and defense, and wireless device testing. These capabilities help engineers evaluate modern communication protocols and spectral behavior where wider bandwidth and continuous acquisition matter.
Pro analyzers include the XA7 class, with UXA models that provide frequency coverage up to 110 GHz and analysis bandwidth up to 4 GHz. The guide positions Pro analyzers for the most demanding wideband and high-frequency applications, including mmWave, 5G New Radio (NR) FR2, Wi-Fi 6E / 7, 802.11 ad/ay, complex modulation analysis, wideband satellite payload testing, phased array antenna validation, and ultra-wideband radar pulse analysis. Pro analyzers are described as offering the highest sensitivity and signal fidelity in the portfolio, with ultra-wide bandwidth, low noise floor options, and high signal purity internal converters for advanced research and high-performance validation workflows.
A central value of the guide is its side-by-side comparison of analyzer specifications and use cases. It summarizes maximum frequency, maximum analysis bandwidth, phase noise at 1 GHz with a 10 kHz offset, displayed average noise level (DANL), and real-time spectrum analysis availability across Essential, Expert, and Pro classes. This allows engineers and technical buyers to move from broad product families to specific measurement needs, such as basic RF validation, wideband communication analysis, interference detection, regulatory compliance, spectral emissions testing, and ultra-wideband signal capture.
The guide is useful for RF engineers, test engineers, lab managers, R&D teams, educators, and procurement stakeholders who need a structured way to compare analyzer classes and performance tradeoffs. It helps users determine which Keysight signal, spectrum, or wireless analyzer best matches their measurement environment, standards requirements, signal bandwidth, frequency coverage, real-time analysis needs, and test complexity before moving into detailed product configuration or purchase evaluation.
何をお探しですか?