Product Fact Sheets
Get more power from your function generators
The Keysight 33502A is a dual-channel, high voltage output amplifier. It has an isolated analog front end with up to 50 Vpp (± 25 V) output voltage range. It is also a very low-distortion amplifier with < 0.01% @ 10 kHz and 40 Vpp. The 33502A is designed to work as a companion for function generators to offer low-distortion, higher voltage outputs.
Key Features
- Amplify function generator signals up to 50 Vpp (± 25 V)
- Isolated analog front end with AC /DC input coupling and 50 Ω/100 MΩ input impedance
- 2 standard rack units high, half rack wide with LAN (LXI Class-C compliant) and USB I/O interfaces
何をお探しですか?