E2960B Series PCI EXPRESS® Test System

小冊子

Priced to fit your budget, the Keysight E2960B Series is the most integrated and comprehensive test system available for PCI EXPRESS Gen1 and Gen2. Plus, here are five more great reasons to buy a Keysight Technologies, Inc. system.

Debugs all layers at a glance: With lane viewers for low-level problems, and transaction viewers for upper layer issues, the E2960B provides the best insight at all layers to help you quickly resolve issues at any layer

Protects your investment: Purchase Gen1 capability today, and it is just an easy software upgrade to PCI Express Gen2 testing at 5 Gb/s

Supplies superior signal integrity probing: A wide array of probing options, with minimal signal distortion and low jitter, supplies signal insight without changing the signal path

Provides the most powerful triggering: Advanced triggers, including over 20 protocol error triggers, allow for real-time problem isolation

Supplies the best test coverage: The Keysight PTC (Protocol Test Card) is a PCI-SIG approved protocol compliance test tool. On the same hardware, you can also enable pre-defined tests for LTSSM and over 170 tests in the Compliance Assured Test Package