Power Integrity in High-Current Systems: Understanding Ground Bounce and Electromagnetic Interference

白書

The evolution of AI, cloud computing, and advanced semiconductor architectures is pushing electronic systems into unprecedented power delivery demands. Modern processors and high-performance devices require thousands of amperes with nanosecond-scale current transitions, creating complex Power Integrity (PI) challenges that traditional design approaches cannot adequately address. Excessive voltage ripple, ground bounce, Electromagnetic Interference (EMI), and signal integrity issues are becoming primary design constraints that directly impact system performance, reliability, and compliance.

 

As supply voltages continue to decrease while current demands increase, Power Delivery Networks (PDNs) must be analyzed as dynamic, distributed impedance structures rather than ideal power and ground connections. Voltage fluctuations across the PDN occur across both time and space, making accurate modeling of parasitic effects, return paths, and noise coupling essential for successful system design.

 

This whitepaper demonstrates how Keysight’s Advanced Design System (ADS) with PIPro provides a comprehensive environment for understanding, modeling, and mitigating these challenges. By combining full 3D electromagnetic (EM) simulation with circuit-level analysis, engineers can capture critical PCB PDN characteristics, distributed parasitics, and real-world current return behavior. The integration of EM models with harmonic balance simulation enables efficient analysis of nonlinear transient behavior and dynamic load interactions.

 

The paper highlights the benefits of creating a power integrity digital twin that incorporates Voltage Regulator Modules (VRMs), PCB PDNs, and changing system loads into a unified simulation workflow. This approach allows engineers to identify noise sources, separate crosstalk from ground bounce effects, and optimize designs before physical prototypes are built.

 

By applying advanced PDN simulation techniques within the ADS environment, design teams can reduce development risk, improve system reliability, and meet increasingly strict performance and EMI requirements. Keysight ADS with PIPro provides the tools needed to predict and control power delivery challenges in the next generation of electronic systems.