Infiniium XR8 Oscilloscopes

技術概要

The Keysight XR8 real-time oscilloscope platform represents the next generation of high-performance signal integrity measurement, designed to address the increasing complexity of today’s digital application, next-generation memory, and advanced mobile and display interfaces. Built on a brand-new architecture combining Keysight’s latest custom front-end ASIC technology and a redesigned high-resolution digital processing engine, XR8 delivers improved measurement fidelity, faster analysis performance, and a streamlined workflow optimized for modern compliance and debug environments.

 

At the hardware level, XR8 introduces enhanced low-noise acquisition performance and optimized signal path design that preserves waveform integrity from probe tip to display. This architecture enables more accurate eye measurements, improved timing precision, and higher confidence characterization of small-signal effects that directly impact transmitter validation and receiver margin analysis. Compact system integration and improved thermal and power efficiency further support scalable deployment across lab and validation environments.

 

On the software side, XR8 runs on the next-generation Infiniium 2026 platform, providing a faster and more responsive user experience with accelerated compliance execution and improved workflow automation. Multi-engine parallel processing significantly reduces validation time across complex measurement suites such as DDR5/LPDDR6, USB4 v2, DisplayPort UHBR, and MIPI interfaces. Integrated visualization tools support seamless transitions between debug and compliance workflows, enabling engineers to quickly identify root-cause issues and validate performance margins.

 

Together, XR8’s new hardware architecture and software baseline create a unified measurement platform that improves signal integrity confidence, accelerates validation cycles, and prepares engineering teams for emerging high-speed interface challenges.