データシート
The WaveBee Togo, a mobile and self-sufficient solution for testing V2X functions in the field, is now part of Keysight’s V2X product portfolio. In combination with the WaveBee Creator software for creating test cases, the system enables fast, easy, and reproducible execution of complex V2X test scenarios.
Automotive OEMs and manufacturers of traffic systems have to ensure the correct functioning of V2X-based applications: an ADAS/AD function in the vehicle, a signal request from an emergency vehicle at an intersection, or public transport prioritization.
Functional testing of V2X applications in a conventional way is costly, especially if several vehicles, infrastructure or even Vulnerable Road Users (VRUs) are to be involved in the test scenario. Vehicles and equipment such as traffic signals have to be on-site and equipped with V2X technology. Personnel are required to perform the test itself and reproducibility is not guaranteed. However, Keysight’s WaveBee Togo can generate a real V2X network for the device under test, it can broadcast the V2X scenarios created by WaveBee Creator in a real map, which enables spatially and temporally valid regression tests. AV1024B is equipped with a Battery Management System (BMS) specifically designed for non-EU markets, aligning with regional requirements and usage conditions. For the EU market, please choose the AV1024A.
何をお探しですか?