LED Testing with Keysight Advanced Parallel ICT System

アプリケーションノート

Ensuring the reliability and performance of LEDs is critical in applications such as automotive lighting, displays, and electronic systems. Traditional in-circuit testing (ICT) is limited to basic diode checks and cannot measure essential LED characteristics like color, intensity, and wavelength. This application note explores the integration of an LED analyzer into the Keysight i7090 test system, enabling comprehensive LED testing within the ICT stage. By leveraging standard test plugins and automation, manufacturers can streamline production, reduce cycle time, and improve LED quality assurance