Case Studies
Keysight’s architecture and GUI excelled
The Keysight engineering team built a mockup of the manufacturer’s environment and worked with the solution provider and ExtraHop to conduct a series of product demonstrations in a lab environment. Keysight’s Vision packet brokers, PacketStack+ software, and industry-best user interface (UI) proved up to the task of removing duplicate packets at line rate—and at scale—to accommodate growing traffic volumes without dropping packets. Vision also provided superior advanced filtering capabilities including stripping off two unwanted ACI headers and filtering out certain traffic from certain VLANs and IP ranges—all without performance degrading.
With the project expanding in scope, the customer wanted its new packet brokers to enable multiple teams to have better visibility. Keysight delivered the real-time data, superior architecture, high-performance monitoring, and ease of use they need, and the GUI lets analysts create much more complex filtering.
何をお探しですか?