Debug Designs with the High Resolution, Low Noise HD3 Oscilloscope

デモ

Ensuring high accuracy in verifying low-level analog signals, such as power supply output ripple and sensor outputs, is crucial across various industries. This demonstration showcases the significance of an oscilloscope’s analog-to-digital converter (ADC) bit depth for achieving high-resolution, low-level analog signal measurements. It also highlights how a high-sensitivity, low-noise front end can uncover signal details often lost in the noise floor in other oscilloscopes. Discover high-resolution, low-noise measurements with the InfiniiVision HD3 Series, a portable oscilloscope featuring a custom ASIC, 14-bit ADC, and a low-noise front end that offers four times the signal resolution and half the noise floor of other general-purpose oscilloscopes.