電気自動車を低コストで安心して市場へ投入しませんか!
フライヤー
Keysight Technologies offers a range of solutions for testing, validating, and optimizing automotive and energy applications. One of these solutions is the ZA0095A PCB Test Solution, which enables accurate and reliable measurements of PCB loss for high-speed designs. The ZA0095A PCB Test Solution consists of the following components:
- The ZA0095A PCB Test Fixture, which provides a stable and repeatable connection between the device under test (DUT) and the test equipment.
- The ZA0095A PCB Test Software, which controls the test equipment, performs calibration, executes measurements, and generates reports.
- The Keysight N5227B PNA Network Analyzer, which provides high-performance vector network analysis up to 67 GHz.
- The Keysight N4694A Electronic Calibration Module (ECal), which simplifies calibration and reduces measurement uncertainty.
The ZA0095A PCB Test Solution supports various test methods, such as Delta-L, SPP, SET2DIL, and 2xThru. It also supports different types of DUTs, such as single-ended, differential, or mixed-mode. The ZA0095A PCB Test Solution can measure insertion loss (IL), return loss (RL), crosstalk, impedance, and other parameters with high accuracy and repeatability.
The ZA0095A PCB Test Solution is ideal for customers who need to verify the quality and performance of their PCBs for high-speed applications, such as 5G, automotive radar, data center, or aerospace and defense. The ZA0095A PCB Test Solution can help customers reduce test time, improve test coverage, and comply with industry standards.
To learn more about the ZA0095A PCB Test Solution, please visit https://www.keysight.com/us/en/product/ZA0095A/pcb-test-solution.html. To order the ZA0095A PCB Test Solution or request a quote, please contact your local Keysight sales representative or authorized distributor. You can also find more information about Keysight's products and services for automotive and energy applications at https://www.keysight.com/us/en/industries/automotive-and-energy.html.