CX3300A Anomalous Waveform Analytics - Overview

デモ

The CX3300A's Anomalous Waveform Analytics feature is an unprecedented innovative tool. It enables automatic extraction of rare anomalous waveforms that could not be identified before, thereby greatly enhancing product reliability. Unlike the traditional oscilloscope with a limited memory depth, the CX3300A can capture waveforms up to 100 hours without a time lag. It can accelerate the IoT connected device characterization and validation, debugging and troubleshooting, and optimization. The CX3300A features a wide dynamic range and bandwidth, low noise, voltage, and current measurement sensitivity and more.