BG1000A Audio Measurement Library
BG1000A Audio Measurement Library provides powerful audio analysis functions. It allows software developers to perform complex audio measurements using data captured from audio analyzers, digitizers, and other hardware.
Starting from
HIGHLIGHTS
- Easily implement complex audio measurements by calling the measurement functions included in the BG1000A Audio Measurement Library without the need to worry about the computation details.
- The audio measurement library is not tightly coupled with any hardware. This library can be used by any party that needs these measurement functions.
- Shorten your development time and achieve quality results sooner.
- Multiple SINAD acquisitions from a single command allow custom averaging algorithm application for sensitivity measurements.
- Support various software development environments such as Visual C#, Visual C++, Keysight VEE, and LabVIEW.
Keysight's BG1000A Audio Measurement Library provides powerful audio analysis functions for software developers. It allows users to perform complex audio measurements using data captured from audio analyzers, digitizers, and other hardware. This library enables fast and easy software development of any application requiring audio analysis.
Free Trials
BG1000A Audio Measurement Library provides powerful audio analysis functions for software developers
- FFT analysis
- Audio measurement functions (level, frequency, phase, distortion, SINAD, SNR, IMD, DFD, and more)
- Audio filters (highpass, lowpass, weighting filters)
- Peak and valley search
Interested in a BG1000A?
Extend the Capabilities
Software
Featured Resources
Want help or have questions?