Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Software Products

  • IL/PDL measurement system N7700A Photonic Application Suite 

    N7700A Photonic Application Suite

    The N7700A Photonic Application Suite is a modular software platform for fast and easy characterization and analysis of optical components and signals.

Related Products & Solutions

  • no image available Lightwave Mainframes 

    Lightwave Mainframes

    Lightwave Multimeters, Lightwave Measurement Systems, Lightwave Multichannel Systems

  • no image available Connectivity Accessories 

    Connectivity Accessories

    • KEYSIGHT's general Lightwave Solution Platform concept encompasses a flexible and replaceable device connectivity including bare fiber adaptation
    • All modules and optical heads, replaceable interface adapters are provided

  • no image available Optical Polarization and Dispersion Solutions 

    Optical Polarization and Dispersion Solutions

    The Keysight N778x Polarization Analysis and Control series offers high speed test instruments for high performance characterization and verification of optical components and sub-systems.

  • no image available Tunable System Sources 

    Tunable System Sources

    N7711A, N7714A

  • no image available Fixed Laser Source Modules 

    Fixed Laser Source Modules

    81655A, 81656A, 81657A, 81663A

  • no image available Keysight 77-Series Multiport Optical Power Meters, Attenuators, Sources & Switches 

    Keysight 77-Series Multiport Optical Power Meters, Attenuators, Sources & Switches

    The characterization of parallel optical devices or parallel testing of optical devices demands a new set of optical test equipment…

  • no image available 81606A Tunable Laser Source, High Power and Lowest SSE, Top-Line 

    81606A Tunable Laser Source, High Power and Lowest SSE, Top-Line

    • More than 10 mW signal power with even lower spontaneous emission background
    • Better wavelength accuracy, repeatability, resolution at all sweep speeds
    • Faster maximum sweep speed, shorter acceleration zones at sweep endpoints

  • no image available 81607A Tunable Laser Source, Low SSE, Value Line 

    81607A Tunable Laser Source, Low SSE, Value Line

    • ±3 pm typ. absolute accuracy
    • Two-way sweeps up to 200 nm/s
    • Low SSE for excellent isolation measurement range
    • Ideal for high-throughput test and automated adjustment of passive optical components

  • no image available 81608A Tunable Laser Source, High Power and Low SSE, Value Line 

    81608A Tunable Laser Source, High Power and Low SSE, Value Line

    • > +12 dBm typ. peak power with low SSE
    • ±5 pm typ. absolute accuracy, ±10 pm sweeping
    • Two-way sweeps up to 200 nm/s
    • Cost-effective manufacturing-floor component testing and coherent transmission experiments

  • no image available 81609A Step-Tunable Laser Source, High Power and Low SSE, Basic Line 

    81609A Step-Tunable Laser Source, High Power and Low SSE, Basic Line

    • Steps 1 nm in 300 ms including stabilization
    • ±3 pm typ. wavelength repeatability
    • > +12 dBm typ. peak power with low SSE
    • Ideal for cost-effective testing of broadband optical devices