Here’s the page we think you wanted. See search results instead:


Contact an Expert

Typically Configured Price US$ 237

Typical Configuration

W9062A SCPI language compatibility for CXA

  • W9062A-2FP SCPI language compatibility for CXA, fixed perpetual license

Typically Configured Price US$ 237


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Emulated model (for SCPI programming purpose only)

  • R&S FSP spectrum analyzers
  • R&S FSU spectrum analyzers
  • R&S FSE spectrum analyzers 

Supported measurement mode

  • Basic spectrum analysis mode only
  • Over 278 SCPI commands from the FSP/FSU/FSE instruments
  • 16 IEEE488.2 standard SCPI commands
  • Runs inside CXA signal analyzer

Other features

  • License key upgradeable
  • SCPI remote user interface, operation thru GPIB, LAN and USB


The W9062A SCPI command language compatibility measurement application is one in a common library of more than 25 measurement applications in the Keysight X-Series signal analyzers, an evolutionary approach to signal analysis that spans instrumentation, measurements and software. Transforming the X-Series signal analyzer into SCPI commands compatibility mode, the application enables the X-Series signal analyzer to emulate the FSP/FSU/FSE spectrum analyzers in remotely controlled, automated test equipment (ATE) systems.

Emulation rules and limitations

  • Emulate the remote operation of the FSP/FSU/FSE spectrum analyzers for the most common commands for basic spectrum analyzer functions (modes other than the core spectrum analyzer mode are not supported)
  • Match the data format from trace queries to the FSP/FSU/FSE for the most common data formats (ASCII, Binary 32)
  • For more information, read the N9062A and W9062A SCPI Language Compatibility Guide