Here’s the page we think you wanted. See search results instead:


Contact an Expert

E7495B Base Station Test Set

Product Status: Obsolete
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

Standard Features

  • Antenna tester (one port insertion loss, two port insertion loss, return loss, and distance to fault measurements)
  • Spectrum analyzer
  • Internal GPS receiver
  • Accessories (cables, attenuators, opens, shorts, etc.)

Hardware Features

  • Power meter
  • Wireline system testing: T1 or E1
  • CW signal generator or CW, cdmaOne, CDMA2000, CDMA2000, 1xEV-DO reverse link signal generator
  • Supported power sensors: N8482A-CFT, 8481A, 8482A, and 8481D

Software Features

  • cdmaOne, CDMA2000, 1xEV-DO, W-CDMA, and HSDPA over-the-air test tool
  • NEM specific test software (Nortel CDMA test SW)
  • Interference analysis

Optional multiple wireless system testing

  • cdmaOne, CDMA2000, CDMA2000 1xEV-DO Tx analysis
  • W-CDMA, HSDPA Tx analysis
  • GSM, EDGE Tx analysis
  • TDMA and analog systems (Tx RF tests)


Base Station Maintenance with the E7495B

The Keysight E7495A/E7495B base station test set is the most functional one-box tool for wireless 2G/3G and wireline test available today, eliminating the need for technicians to carry, manage, and learn multiple test tools. Consolidating your most frequently-used tools into one box dramatically increases your technicians' productivity. This helps reduce your asset costs, tracking costs, calibration and maintenance costs, and training costs associated with learning the specifics of separate instruments.