- E7474A TDMA Drive Test System [Obsolete]
E7474A TDMA Drive Test System
Product Status:
Obsolete
Obsolete
Prev
Next
- Overview and Features
- Post-Purchase Upgrades
- Resources
HIGHLIGHTS
- Wireless network optimization
- Site selection and evaluation
- Network performance characterization
- Troubleshooting
- Interference management
- Maximize productivity
- Minimize drive test cost
The E7474A TDMA based drive test system is used to obtain comprehensive RF measurement and call performance data versus location for IS-136, IS-54 and AMPS networks. Keysight digital receivers and test mobile phones are integrated with Windows95® / Windows98® (Windows NT® compatible) software. Up to four receivers and four phones can be integrated into a single system and controlled from a single user interface. The phones and receivers can be of different technologies (TDMA, CDMA, GSM).
Windows95, Windows98, and Windows NT are U.S. registered trademarks of Microsoft Corporation
Sort by :
Date
Date
Title
Filter Results
No information found for this product
Reset
By Type of Content
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility