Automated Testing of HMI and IVI with Keysight Eggplant Test

Notas de Aplicação

The application note "Enhancing Automotive and Beyond: Automated Testing of HMI and IVI with Keysight Eggplant Test" discusses the critical role of Human-Machine Interface (HMI) and In-Vehicle Infotainment (IVI) systems in modern vehicles. These systems, integral to user experience and vehicle safety, present unique challenges in testing due to their complexity, regulatory requirements, and need for seamless integration with various vehicle systems. Manual testing of these systems is labor-intensive, prone to error, and increasingly inadequate for meeting the demands of continuous updates and stringent regulatory standards.

 

Keysight's Eggplant Test offers a robust solution for automating the testing of HMI and IVI systems. Leveraging computer vision, Eggplant Test can automate and visually verify the functionality of HMI/IVI systems across different platforms, without requiring access to the underlying code. This approach allows testers to simulate real-world user interactions, ensuring that changes, updates, and integrations are accurately and consistently implemented. Eggplant Test supports end-to-end testing by connecting and automating multiple systems, including those that involve complex graphical interfaces and various hardware components.

 

The application note highlights the advantages of adopting Eggplant Test for automating the HMI/IVI testing process, including improved accuracy, reduced testing time, and enhanced ability to meet safety and regulatory standards. By automating the testing process, Eggplant Test reduces the risks associated with manual testing and supports the rapid iteration and deployment of software updates, making it an essential tool for automotive OEMs and software vendors aiming to maintain high standards of quality and safety in HMI/IVI systems.