i7090 Massively Parallel Board Test System

High-throughput board test solution with flexible scalability

Keysight Expert parallel test systems deliver high throughput and scalability for complex PCB assemblies through a modular architecture that supports thousands of concurrent test channels. This enables fast, parallel testing of large or multiple boards to accelerate production cycles. Built-in in-circuit, boundary scan, and functional test capabilities, the system provides comprehensive diagnostics in a single platform.  Its flexible configuration and ready design simplify manufacturing integration, boosting efficiency, reducing costs, and ensuring product quality in high-mix, high-volume production. Request a quote for an Expert parallel test system today. Want to learn more about this solution? Explore the resources below.

 

Massively parallel testing

Run thousands of test channels simultaneously to drastically reduce test time and increase throughput for complex and high-volume PCB assemblies.

Modular, scalable architecture

Easily expand or reconfigure the system to match evolving production demands, supporting both high-mix and high-volume manufacturing environments.

Comprehensive test coverage

Integrate in-circuit, boundary scan, and functional tests in a single platform to detect a wide range of faults and improve overall product quality.

Flexible automation integration

Support a broad range of automation interfaces and protocols, simplifying system integration into existing production lines and enhancing manufacturing efficiency. 

prod_image
  • System width

    1510 mm

  • Maximum node count

    2560

  • Fixture actuation

    Press down

  • Maximum parallel testing

    20

Frequently asked questions