Deploy Keysight and ExtraHop together for complete visibility into active security threats and network performance issues across your hybrid enterprise.

Extrahop-new
Extrahop_paragraph_2

Zero Trust Starts with 100% Visibility

  • Achieve the speed, scale, and streamlined operations you need to keep control.
  • Pairing Keysight network visibility with ExtraHop RevealX delivers:
  • Improved network and application performance
  • 100% network visibility
  • Reliable access to network and cloud traffic
  • Real-time monitoring and analysis for fast investigation and response

Faster Action and Higher Performance

ExtraHop and Keysight Solutions Deployed Together Reduce Risk and Promote Scalable Operations and Cost-Effective Expansion of Your Monitoring and Security Infrastructures.

Keysight’s Vision series of NPBs aggregates and directs traffic from multiple network access points such as taps and SPAN ports to ExtraHop for analysis.

Extrahop_paragraph_4

Tap Into Unified Network Intelligence for Performance and Security

RevealX offers network detection and response (NDR) and network performance monitoring (NPM) in a single, cloud-native platform. Integrate RevealX with a Keysight visibility fabric to obtain packets from access points across your network environment for automated analysis and threat detection:

  • Eliminate complexity
  • Remove duplicate and unwanted packets
  • Decrypt SSL/TLS traffic to find hidden threats
  • Generate rich NetFlow metadata to contextualize threats

Move at the Speed of Risk

RevealX network detection and response (NDR) uses the power of AI to drive real-time detection, rapid investigation, and intelligent response to evasive cyber threats. RevealX network performance monitoring (NPM) turns raw network data into real-time insight so you can analyze and respond to anomalous activity and performance issues when every second counts.

Visibility Is Key to Powering Extrahop Security and Performance Solutions

The packet-level visibility achieved using Keysight streamlines performance and security analysis through the following:

  • Reliable, zero-loss advanced packet processing
  • Aggregation and load balancing of traffic from all needed access points across ExtraHop sensors and input ports
  • Removal of duplicate packets and other traffic not needed for analysis to optimize resource consumption, throughput, and storage capacity
  • User interface and Dynamic Filter Compiler known for easy operation and automated definition of rules
  • SSL/TLS decryption to help detect hidden threats
  • Support for physical and virtual networks across a common infrastructure
  • Full visibility across on-premises data centers and private and public clouds (Amazon Web Services, Microsoft Azure, Google Cloud)
ExtraHopquote

Featured Resources

Want Help or Have Questions?