Eggplant for OSS/BSS testing automation, 5G software validation, and network operations testing across multi-vendor telecom stacks from legacy switches to cloud-native functions.
The pressure to release updates faster is greater today than ever to keep up with customer expectations. DevOps and continuous testing should provide the answer to keeping up with the pace of change, but unless testing teams harness everything these ways of working have to offer, they aren't enough.
As this playbook explains, the key to success is adding AI testing to the toolkit.
blogs
blogs
Solution Briefs
White Papers
Relatórios
Eggplant tests OSS/BSS platforms (Amdocs, Netcracker, Oracle, Ericsson), network management systems, customer portals, service activation workflows, billing systems, 5G core network functions, and field service mobile applications. Most engagements focus on validating end-to-end customer journeys (order to activation, bill to cash, trouble to resolve) across the multi-vendor stack.
Yes. Because Eggplant tests at the UI level using image and text recognition, it validates legacy NMS interfaces, proprietary network element managers, and modern web-based BSS portals with the same approach. This is essential in telecom where modernisation runs alongside decades-old systems that cannot be retired.
Eggplant tests customer-facing applications across web, iOS, Android, and tablet form factors, including under different network conditions (3G, 4G, 5G, Wi-Fi, weak signal). For network operations testing, it validates NOC dashboards and service management tools regardless of the underlying network technology.
Yes. Eggplant supports distributed test execution across regional operations, role-based access for separated network and customer-care teams, and integration with telecom-grade CI/CD toolchains. It is used by tier-one CSPs validating workflows across hundreds of millions of subscribers.
Eggplant integrates with Jenkins, GitLab, Azure DevOps, and telecom-specific CI/CD platforms. For TM Forum-aligned environments, it supports test evidence and reporting structures that telecom architects use for service certification and digital transformation programmes.
Most operators see meaningful results within the first two quarters. Initial wins typically come from automating high-frequency regression workflows; service activation flows, customer portal journeys, and NOC dashboard validation, where manual testing scaled worst across the multi-vendor stack.
O que você está procurando?