RSoft ModePROP uses the eigenmode expansion (EME) method to efficiently model light propagation in waveguides, couplers, tapers, mode converters, and photonic integrated circuits. By accounting for forward- and backward-propagating optical modes as well as radiation modes, engineers can accurately analyze coupling efficiency, propagation behavior, and device performance before fabrication.
Evaluate reflections and backward propagation that may not be represented by predominantly forward-propagating methods.
Analyze how efficiently optical power transfers between modes through tapers, transitions, and converters.
Identify reflection, radiation, and coupling behavior at changes in geometry or material.
Analyze complex waveguide-based structures by expanding fields in the modes of individual sections.
White Papers
Folhetos
Notas de Aplicação
ModePROP can be used to analyze waveguides, directional couplers, optical filters, mode converters, sensors, plasmonic devices, and other waveguide-based photonic components. The software is particularly useful for evaluating light propagation and coupling behavior in photonic integrated circuits (PICs).
RSoft MOST is RSoft’s multi-variable optimization and scanning tool. It supports design optimization for photonic devices. Meanwhile, RSoft ModePROP EME is an eigenmode expansion propagation tool. When you use RSoft ModePROP EME, you can work with RSoft MOST to automate parametric studies and optimize designs.
Yes. ModePROP can be used to evaluate waveguide-based components commonly used in photonic integrated circuits, including couplers, tapers, filters, and mode converters.
ModePROP is well suited for waveguide structures where accurate treatment of forward- and backward-propagating modes is important, enabling rigorous analysis of coupling and propagation effects.
Eigenmode expansion (EME) is a rigorous electromagnetic simulation method that models optical fields as combinations of guided and radiation modes, enabling efficient analysis of waveguide-based photonic devices.
Yes. ModePROP accounts for both forward- and backward-propagating modes, helping engineers evaluate reflections and other bidirectional effects.
ModePROP provides access to field profiles, modal content, power transfer, propagation behavior, and other electromagnetic characteristics of photonic devices.
O que você está procurando?