Acreditamos que esta é a página você estava procurando.
Veja o resultado da pesquisa ao invés de:
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
S93015B Real-time S-Parameter and Power Measurement Uncertainty
S93015B provides real-time uncertainty for S-parameters and power measurements with measurement traces on the same display on the PNA/PNA-L/PNA-X Series B model network analyzers.
A partir de
HIGHLIGHTS
- Real-time uncertainty for S-parameter and power measurements
- Estimates the combined uncertainty of calibration standards, power sensors, noise, and cable and connector repeatability
- The uncertainty is displayed on the screen with the actual measurement traces
- Compatible with the current Keysight Uncertainty Calculator
- Available on the N52xxB PNA/PNA-L/PNA-X network analyzers
The S93015B provides real-time measurement uncertainty for S-parameters and power measurements with the measurement traces on the same screen. It enables the users to estimate more reliable uncertainty and apply more realistic limit lines for pass/fail tests for better production yield rates.
For more information about Keysight Network Analyzer Software, please visit Network Analyzer Software
Free Trials
- Get 30-day free trial license
- Enables software application on your PNA Series
Interested in a S93015B?
Extend the capabilities for your Real-time S-Parameter and Power Measurement Uncertainty
Featured Resources for S93015B Real-time S-Parameter and Power Measurement Uncertainty
Want help or have questions?