O que você está procurando?
S93008B Probe and Fixture Leakage Calibration for PNA
Correct crosstalk and leakage errors within the measurement system
A partir de
Highlights
- Improves the accuracy of measurements by accounting for unwanted signal leakage and crosstalk between different ports of the VNA and test setup
- Uses a two-tier approach for maximum flexibility: The first tier models the imperfections of the VNA itself, and the second tielr models crosstalk and other imperfections
- Provides more reliable and precise measurements for on-wafer, high-ferquency, or multiport testing
The S93008B software provides a process designed to address and correct crosstalk and leakage errors within the measurement system. As measurement systems operate at frequencies above 100 GHz, the potential for crosstalk increases, impacting the accuracy of measurements. With on-wafer measurement setups, probes and components are placed very close to each other, resulting in crosstalk through physical coupling. Additionally, modern DUTs often have more than two ports, leading to more complex crosstalk scenarios within the measurement setup.
Addressing these challenges requires advanced calibration techniques and models that can accurately account for and mitigate crosstalk, ensuring reliable and precise measurement results. The application maintains the integrity of high-frequency testing and supports the development of next-generation technologies.
Free Trials
- Get a 30-day free trial license
- Enable the software application on your PNA Series
Interested in S93008B?
Extend the Capabilities for your Leakage Calibration
Featured Resources
Want help or have questions?