O que você está procurando?
N19303B PLTS Measurement and Calibration
PLTS N19303B extends the N19301B base product to control, calibrate and measure with Vector Network Analyzers or Time Domain Reflectometers
A partir de
Highlights
The industry standard for signal integrity measurements just got better.
- Improve your custom test efficiency with our new standard test wizard.
- Get accurate TDR waveforms with channel loss compensation.
- Mitigate crosstalk issues with multi-port channel analysis supported by a powerful 64-bit application.
- Count on hardware support for the latest Keysight vector network analyzers.
The new Physical Layer Test System (PLTS) 2026 is the industry standard for signal integrity measurements and data post‑processing tools for high-speed interconnects, such as cables, backplanes, PCBs, and connectors. Signal integrity laboratories worldwide have benefited from the power of PLTS in the R&D prototype test phase and high-volume manufacturing (HVM) phases.
The PLTS 2026 in a powerful 64-bit application unleashes high port count S-parameter measurements. Today’s 1.6 Tbps internet infrastructure demands multi-port channel analysis to mitigate crosstalk issues that can cause bit errors. The new 64-bit PLTS application enables deeper memory for those large data files of 16-port and 32-port s-parameter measurements.
PLTS N19303B extends the N19301B base product to control, calibrate, and measure with Vector Network Analyzers or Time Domain Reflectometers.
Free Trials
N19303B PLTS Measurement and Calibration
- PLTS N19303B extends the N19301B base product to control, calibrate and measure with Vector Network Analyzers or Time Domain Reflectometers
Interested in N19303B?
Extend the capabilities for your PLTS Measurement and Calibration
Featured Resources for N19303B PLTS Measurement and Calibration
Want help or have questions?