Highlights

The Keysight F9652A Vertical Compact Antenna Test Range (CATR) fulfills the in-band RF test demands over the air at millimeter-wave FR2, automotive radar, and NTN frequencies. The solution also provides a measurement environment for characterizing the devices' wireless and antenna system performance.

The platform architecture enables you to configure the chamber to suit your frequency range requirements - including FR2 UE, NTN UE, automotive radar for design and verification, and automotive radar for manufacturing. The F9652A offers up to 40 cm quiet zone to test various devices.

Chamber software provides comprehensive operational control of the chamber positioner, with support for coordinate systems and measurement grids, storage / recall of chamber calibration data, and 2D / 3D plotting functions.

Principais especificações

Type
Compact Antenna Test Range
Type
Compact Antenna Test Range
Visualizar mais
Opções de largura de band:
N/A
Frequency range:
60 GHz to 90 GHz
Maximum angles of arrival:
1
Maximum DUT weight:
10 kg
Maximum quiet zone size:
40 cm
Measurement type:
Indirect far field (IFF)
Range length:
N/A
Technology:
5G NR FR2
NTN FR2
Automotive Radar
Type:
Compact Antenna Test Range
Use cases:
Automotive Radar Manufacturing

Keysight and Analog Devices (ADI): Revolutionizing Phased Array BFIC Design and Testing

Discover how the partnership between ADI and Keysight is transforming the design and testing of phased array beamformer integrated circuits (BFIC). Learn why the F9652A Vertical CATR is a game changer, significantly boosting ADI’s testing efficiency, accelerating development, and enhancing productivity in the rapidly expanding Low Earth Orbit (LEO) satellite constellations market.

Want help or have questions?