Acreditamos que esta é a página você estava procurando.
Veja o resultado da pesquisa ao invés de:
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
F9641A Rack-Mountable Test Chamber
Protocol and functional testing in a single-probe anechoic chamber at millimeter-wave frequencies
A partir de
Highlights
Versatile Testing for FR1 and FR2 Bands
The Keysight F9641A rack-mountable test chamber is a single-probe anechoic chamber. It is suitable for protocol, functional, and throughput testing of frequency range 1 (FR1) bands in conducted mode and frequency range 2 (FR2) in radiated mode
- FR2 supports 2x2 multiple-input / multiple-output (MIMO) direct far-field measurement sover one angle of arrival.
- FR1 conducted mode supports 4x4 MIMO.
The ceiling of the chamber would have one 22 to 50 GHz antenna and one 600 to 8000 MHz dual-polarization antenna, with room for polarization rotation to maximize signal de-correlation.
There is an option to neatly mount all the system components in a rack.
Principais especificações
Opções de largura de band
N/A
Frequency range
23 GHz to 50 GHz
Maximum angles of arrival
1
Maximum DUT weight
5 kg
Measurement type
Direct far field (DFF)
Range length
0.78 m
Opções de largura de band
Frequency range
Maximum angles of arrival
Maximum DUT weight
Measurement type
Range length
N/A
23 GHz to 50 GHz
1
5 kg
Direct far field (DFF)
0.78 m
Visualizar mais
Opções de largura de band:
N/A
Frequency range:
23 GHz to 50 GHz
Maximum angles of arrival:
1
Maximum DUT weight:
5 kg
Measurement type:
Direct far field (DFF)
Range length:
0.78 m
Technology:
5G NR FR2
Use cases:
Protocol Verification
Protocol Acceptance
Functional
Performance
Extend the Capabilities of Your
Rack-Mountable Test Chamber
Featured Resources
Related Products and Solutions
Want help or have questions?