The power software package for Keysight’s InfiniiVision XR3 Low Profile oscilloscopes enables a broad range of automated power supply characterization measurements including critical frequency response measurements such as power supply rejection ratio (PSRR) and control loop response.

Highlights

Input Measurements

•Power quality: Real power, apparent power, reactive power, power factor, crest factor (V and I), phase angle

•Current harmonics (based on IEC 61000-3-2 up to the 40th harmonic)

•Inrush current

Switching Measurements

•Rds-on and Vce-sat

•Switching loss (power and energy)

•Slew rate (dv/dt and di/dt)

•Modulation (duty cycle, pulse-width, period, frequency, etc., versus time plot)

Output Measurements

•Output ripple

•Turn-on / turn-off time

•Transient response time

•Efficiency

Frequency Response Measurements

•Power supply rejection ratio (PSRR)

•Control loop response – Bode plot

The power software package for Keysight’s InfiniiVision XR3 Low Profile oscilloscope enables a broad range of automated power supply characterization measurements including critical frequency response measurements such as power supply rejection ratio (PSRR) and control loop response.Add text here

Amplie as Capacidades

Want help or have questions?