Acreditamos que esta é a página você estava procurando.
Veja o resultado da pesquisa ao invés de:
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
W7307B IC-CAP AIML Model Generator Plus
AIML Modeling, Measurements, Programming, Model Generator QA, and Recentering to align the model to the new process targets all in one bundle
A partir de
This comprehensive bundle combines Model Generator advanced capabilities and AIML tools for modeling. It includes the W7303B AIML IC-CAP Device Modeling Platform bundle and the W7008E IC-CAP Model Generator Advanced Tools, adding model retargeting and Model Generator QA (MGQA) to the W7303B AIML capabilities.
Highlight
- All measurement, simulation, basic and advanced optimization, and Python/PEL programming capabilities of the standard W7303B bundle.
- Advanced Optimization Suite from the W7003E AIML Advanced Extraction Tools and Optimizers add-on, including ML and Hybrid ML optimizers and options to customize optimizer algorithms and cost functions.
- Easy import into Model Generator of target definitions and data for different devices and temperatures.
- Visualization of the Target Error table, updated after tuning and optimization, with support for statistical corner visualization.
- Model Generator QA for easy comparison of the extracted model card across different simulators.
- An additional 10-pack of Advanced Design System (ADS) simulations, for a total of 30 in the bundle.
Choose this bundle for access to all native IC-CAP measurement and modeling capabilities, all Model Generator advanced features, and the new AIML optimizers and tools.
Amplie as Capacidades
Want help or have questions?