O que você está procurando?
W7017E IC-CAP Power Electronics IGBT Extraction Package Add-on
Adds extraction for IGBT Model for power electronics applications
A partir de
The W7017E IC-CAP IGBT Power Electronics Modeling Add-on software package enables the extraction of parameters of the Keysight IGBT model.
Highlights
The W7017E IC-CAP Power Electronics IGBT Extraction Package Add-on includes:
- Parameter extraction for Keysight’s latest state-of-the-art silicon IGBT model
- Automatic import of measured data (DC, CV and S-parameters when available)
- New UI, fast data visualization, preconfigured and automated model extraction
- Temperature dependent modeling
- Model verification and quality check, including report generation
The Power Electronics Model Generator (PEMG) imports simple and advanced measurement data and automatically extracts a model used in Advanced Design System (ADS). The PEMG is part of the larger PD1000A Power Device Measurement System for Advanced Modeling, which covers power device measurements, modeling, and circuit simulation. For modeling engineers who plan to innovate their own extraction flows, this tool allows the maximum flexibility to customize their extraction sequences.
Amplie as Capacidades
Want help or have questions?